IESNA:LM-63-2002
[TEST]P1505632
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-122)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-B-06-WHGL-PS (4000K_L36_Medium_120V)
[LUMINAIRE]PrentaLux UHBS2 6-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, CONIC WHITE SHADE, MEDIUM DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 36,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]34643
TILT=NONE
1 -1 1 37 1 1 1 -1.466667 -1.466667 0
1 1 231.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
21124.8 21083.6 21060.6 20944.4 20742.2 20535.1 20280.8 19947.9 19559.2 19097.8
18543.2 17819.1 16912.2 15482.2 13724 11845.9 9996.9 8357.4 6915.3 5547
4215 2912.1 2126.3 1803 1537.8 1315 1191.5 1121.3 1058.3 973.5
865.8 743.5 609.1 462.6 307.6 151.4 0
